For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MV MS - Pressure gauge fittings with female thread
Bill of material
K-07402045
DES
Identifier
K-07402045
G
Thread
G 1/2
RA
Tube O.D.
12 mm
L1
39.5 mm
SW
24 mm
SW1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.